IESNA:LM-63-2002
[TEST]P948858
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-740-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26892
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4194.7 3938.2 3715.8 3452.5 3189.3 3026.3 2968.5 2977 3026.3 3089.1
3382.9 4294.9 5775.7 7260 8761.2 9911 10926.5 11724.7 12541.5 13066.3
13105.4 12454.9 9549.2 8319.7 6922 4704.1 2914.2 2302.8 1547.1 815.2
407.6 309.1 197 115.5 45.9 0 0
4194.7 3973.9 3751.4 3489.9 3223.3 3058.5 2997.4 2992.3 3034.8 3092.5
3318.4 4109.8 5532.9 7200.6 8640.7 9837.9 10892.5 11804.5 12568.7 13175
13310.8 12774.2 9967 8530.3 7198.9 5004.7 3102.7 2389.4 1599.7 855.9
475.5 373.6 254.7 166.4 108.7 25.5 0
4194.7 3968.8 3759.9 3512 3252.1 3090.8 3022.9 3009.3 3036.5 3089.1
3236.9 3817.7 5037 6628.3 8172 9547.5 10794 11860.5 12794.6 13572.4
13857.7 13621.6 12733.4 10011.2 8396.1 6195.2 3887.3 2798.7 2036.2 1190.5
801.6 662.3 579.1 482.3 331.2 57.7 0
4194.7 3992.6 3792.2 3576.5 3343.8 3170.6 3094.2 3063.6 3073.8 3114.6
3187.6 3489.9 4298.3 5605.9 7161.5 8715.4 10245.5 11707.7 13015.4 13961.3
14535.3 14613.4 14188.8 13451.8 12246 10174.2 8307.8 6378.6 4276.2 1980.2
1005.4 662.3 501 331.2 130.8 0 0
4194.7 4001.1 3832.9 3651.2 3462.7 3318.4 3231.8 3197.8 3192.7 3225
3279.3 3391.4 3751.4 4561.5 5809.7 7290.6 8946.4 10653.1 12347.9 13772.8
14810.4 15370.8 15392.9 14983.6 14428.3 13669.2 12607.8 10778.8 8019.1 4843.4
2068.5 720.1 300.6 168.1 66.2 5.1 0
4194.7 4035 3885.6 3759.9 3624.1 3515.4 3455.9 3428.8 3425.4 3450.8
3500.1 3571.4 3720.9 4053.7 4731.3 5777.4 7146.2 8708.6 10342.3 11962.4
13504.4 14810.4 15800.5 16199.6 16238.6 16219.9 16240.3 15781.8 13665.8 9714
5417.4 1823.9 463.6 171.5 42.5 3.4 0
4194.7 4069 3955.2 3873.7 3809.2 3766.7 3758.2 3773.5 3804.1 3844.8
3906 3990.9 4101.3 4284.7 4590.4 5113.4 5926.9 7020.5 8253.5 9578.1
11018.2 12507.6 13957.9 15268.9 16427.1 17376.4 18369.9 19361.7 19343 16304.9
10124.9 4288.1 1117.4 315.9 95.1 6.8 0
4194.7 4114.8 4046.9 4007.9 4002.8 4026.5 4075.8 4160.7 4242.2 4340.7
4473.2 4607.3 4741.5 4923.2 5161 5529.5 6100.1 6901.7 7840.8 8949.8
10213.2 11476.7 12792.9 14046.2 15662.9 17327.2 19348.1 21248.4 22202.9 21061.6
16605.4 9056.7 2537.2 540 115.5 8.5 0
4194.7 4165.8 4142 4165.8 4215 4296.6 4400.2 4522.4 4637.9 4767
4907.9 5050.6 5201.7 5402.1 5665.3 6047.5 6577.3 7316 8234.8 9299.6
10585.2 11953.9 13479 15138.2 16936.6 18935.4 21044.7 23029.9 24052.3 23035
18130.5 8353.7 1774.7 460.2 95.1 8.5 0
4194.7 4164.1 4157.3 4187.9 4247.3 4342.4 4461.3 4576.8 4710.9 4834.9
4974.2 5110 5266.3 5453.1 5723.1 6112 6653.7 7394.2 8331.6 9481.3
10785.6 12215.5 13774.5 15505 17349.3 19378.7 21494.7 23386.5 24230.6 22766.7
17091.1 6956 1350.1 358.3 71.3 6.8 0
4194.7 4198.1 4225.2 4318.6 4432.4 4587 4773.8 4960.6 5145.7 5332.5
5514.2 5709.5 5918.4 6200.3 6611.3 7137.7 7783.1 8605 9590 10693.9
11872.4 13095.2 14416.4 15664.6 16809.2 17778.9 18529.6 18758.8 17923.3 15319.9
9829.4 2885.3 524.8 161.3 40.8 13.6 0
4194.7 4213.3 4264.3 4366.2 4512.2 4695.6 4897.7 5110 5318.9 5509.1
5694.2 5874.2 6066.1 6300.5 6580.7 6961.1 7467.2 8083.6 8774.8 9489.8
10213.2 10941.8 11648.3 12207 12499.1 12502.5 12235.9 11631.3 10388.2 8628.8
5599.1 1880 419.5 137.6 52.6 20.4 0
4194.7 4216.7 4279.6 4381.5 4532.6 4704.1 4885.9 5060.8 5208.5 5320.6
5385.1 5425.9 5439.5 5459.9 5500.6 5566.8 5743.5 6118.8 6594.3 7059.6
7363.6 7502.8 7475.7 7097 6264.8 5164.4 3943.3 2584.7 1504.6 811.8
434.8 191.9 79.8 32.3 11.9 1.7 0
4194.7 4226.9 4264.3 4335.6 4388.3 4417.1 4420.5 4352.6 4228.6 4016.4
3717.5 3343.8 2919.3 2491.3 2078.7 1693.2 1348.4 1115.7 1034.2 1024
1034.2 1027.4 923.8 731.9 523.1 349.8 232.7 176.6 146 118.9
91.7 57.7 23.8 10.2 3.4 0 0
4194.7 4228.6 4220.1 4162.4 4038.4 3849.9 3593.5 3223.3 2739.3 2177.2
1652.4 1222.7 912 747.2 687.8 675.9 667.4 657.2 640.2 621.6
592.7 529.9 436.4 339.6 261.5 207.2 164.7 129.1 100.2 74.7
49.2 23.8 10.2 3.4 0 0 0
4194.7 4204.9 4114.8 3897.5 3569.7 3143.5 2562.7 1925.8 1382.4 1003.7
803.3 716.7 664 619.9 580.8 548.5 531.6 512.9 495.9 478.9
451.7 404.2 343 278.5 219.1 174.9 141 108.7 81.5 56
28.9 13.6 5.1 0 0 0 0
4194.7 4174.3 3967.1 3603.7 3097.6 2469.2 1745.8 1193.9 891.6 788
737 689.5 630 558.7 485.7 424.6 378.7 358.3 371.9 392.3
392.3 368.5 326.1 271.7 214 169.8 132.5 103.6 76.4 50.9
32.3 13.6 5.1 0 0 0 0
4194.7 4162.4 3855 3338.8 2649.3 1834.1 1197.3 888.2 806.7 762.5
716.7 652.1 575.7 494.2 416.1 349.8 295.5 268.3 256.4 253
254.7 254.7 247.9 225.9 198.7 169.8 142.7 113.8 91.7 73
54.3 32.3 6.8 0 0 0 0
4194.7 4157.3 3763.3 3151.9 2333.4 1496.2 983.3 837.2 791.4 748.9
691.2 616.5 534.9 451.7 380.4 321 283.6 263.2 249.6 237.8
225.9 215.7 207.2 197 183.4 164.7 141 118.9 101.9 83.2
61.1 37.4 6.8 0 0 0 0
4194.7 4136.9 3680.1 2983.8 2087.1 1277.1 895 822 782.9 733.6
670.8 601.2 526.5 444.9 373.6 321 288.7 271.7 259.8 249.6
236.1 225.9 214 202.1 186.8 161.3 129.1 110.4 91.7 73
50.9 23.8 3.4 0 0 0 0
4194.7 4135.2 3654.6 2921 1986.9 1195.6 867.8 815.2 779.5 726.8
662.3 597.8 528.2 451.7 378.7 322.7 292.1 275.1 261.5 251.3
241.2 229.3 215.7 200.4 178.3 144.4 105.3 88.3 71.3 52.6
34 11.9 0 0 0 0 0
4194.7 4138.6 3639.3 2895.5 1944.5 1170.1 867.8 813.5 776.1 725.2
658.9 594.4 528.2 450 377 321 292.1 275.1 263.2 253
242.8 229.3 215.7 200.4 176.6 139.3 101.9 86.6 67.9 50.9
30.6 10.2 0 0 0 0 0
